M23 12+PE Male -solder (termination)

Article No.: 09 15 112 2622


Configurable
ConfigurableInserts

M23 12+PE Male -solder (termination)

Article No.: 09 15 112 2622

to see prices and availability.

0

Properties Overview

Inserts Solder termination Male Polyamide (PA) Grey Rated current: ‌8 A Contacts: 12 Conductor cross-section: 1 mm² max. Copper alloy Gold plated

Product Details


Category Inserts
Series Circular connectors M23
Identification Signal
Element Inserts
Termination method Solder termination
Gender Male
Number of contacts 12
Number of signal contacts 11
Number of special contacts 1
Specification of special contacts PE contact
Conductor cross-section 1 mm² max.
Rated current ‌ 8 A
Rated voltage ‌ 200 V
Rated impulse voltage 2.5 kV
Pollution degree 3
Insulation resistance >1010 Ω
Limiting temperature -40 ... +125 Â°C
Mating cycles ≥ 500
Material (insert) Polyamide (PA)
Colour (insert) Grey
Material (contacts) Copper alloy
Surface (contacts) Gold plated
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 052d6da0-30ef-44e8-bbe4-e75780521d22
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Packaging size 5
Net weight 7 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140187207
ETIM EC003557
eCl@ss 27440223 Contact insert for circular connectors
Previous
Next