M23_12P FE,Int-thread,STR PUR cable,5M

Article No.: 21 37 350 0C70 050


Cable assemblies

M23_12P FE,Int-thread,STR PUR cable,5M

Article No.: 21 37 350 0C70 050

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on one side Copper cable (round) Cable length: 5 m

Product Details


Category System cabling
Series Circular connectors M23
Identification Signal
Element Cable assemblies
Specification Pre-assembled on one side
Connector 1 M23
Female Straight
Type of cable Copper cable (round)
Features Flame retardancy
Oil and UV resistant
Highly EMC resistant
Halogen freeness
Cable length 5 m
Number of cores 12
Core structure 12x AWG 18
Rated current ‌ 6 A
Rated voltage 300 V
Limiting temperature -40 ... +80 Â°C
Degree of protection acc. to IEC 60529 IP67
Material (contacts) Copper alloy
Surface (contacts) Silver plated
Material (cable) PUR (polyurethane)
Colour (cable) Black
Material (overmoulding) Thermoplastic polyurethane (TPU)
Colour (overmoulding) Black
Packaging size 1
Net weight 1,016 g
Country of origin China
European customs tariff number 85444290
GTIN 5713140241107
ETIM EC001855
eCl@ss 27060311 Assembled sensor actuator-line
Previous
Next