M23 09 Female -soldered contact

Article No.: 09 15 109 2703


Configurable
ConfigurableInserts

M23 09 Female -soldered contact

Article No.: 09 15 109 2703

to see prices and availability.

0

Properties Overview

Inserts PCB solder termination Female Polyamide (PA) White Contacts: 9 Copper alloy Gold plated

Product Details


Category Inserts
Series Circular connectors M23
Identification Signal
Element Inserts
Termination method PCB solder termination
Gender Female
Number of contacts 9
Number of signal contacts 8
Number of special contacts 1
Specification of special contacts Auxiliary contact
Details Suitable for bulkhead mounted housings 09 15 100 0301, 0302, 0305, 0306 and 0307 only!
Rated current (signal) 8 A
Rated voltage (signal) 200 V
Rated impulse voltage (signal) 2.5 kV
Pollution degree (signal) 3
Rated current (special contact) 20 A
Rated voltage (special contact) 200 V
Rated impulse voltage (special contact) 2.5 kV
Pollution degree (special contact) 3
Insulation resistance >1010 Ω
Limiting temperature -40 ... +125 Â°C
Mating cycles ≥ 500
Material (insert) Polyamide (PA)
Colour (insert) White
Material (contacts) Copper alloy
Surface (contacts) Gold plated
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 052d6da0-30ef-44e8-bbe4-e75780521d22
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Packaging size 5
Net weight 8.5 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140187290
ETIM EC003557
eCl@ss 27440223 Contact insert for circular connectors
Previous
Next