M12 transf. 10/100BASE-T d ANG w/ PoE+

Article No.: 21 03 381 4421


PCB adapter

M12 transf. 10/100BASE-T d ANG w/ PoE+

Article No.: 21 03 381 4421

to see prices and availability.

0

Properties Overview

PCB adapter with integrated transformer, Angled, Power over Ethernet (PoE+) Reflow soldering termination (SMT) Rated current: ‌3 A Contacts: 4 Brass Au over Ni Mating side Coding: D-coding Liquid crystal polymer (LCP) Black

Product Details


Category Connectors
Series Circular connectors M12
Identification Magnetics
Element PCB adapter
Specification with integrated transformer
Angled
Power over Ethernet (PoE+)
Termination method Reflow soldering termination (SMT)
Gender Female
Shielding Shielded
Number of contacts 4
Coding D-coding
Details Order housings separately
Pack contents 30 pieces in a tray
Rated current ‌ 3 A
Rated voltage 57 V
Rated impulse voltage 1.5 kV
Pollution degree 3
Transmission characteristics Cat. 5 Class D up to 100 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
Insulation resistance >108 Ω
Contact resistance ≤ 10 mΩ
Limiting temperature -40 ... +85 Â°C (during reflow soldering max. +245)
Insertion force ‌ 10 N
Withdrawal force ‌ 15 N
Mating cycles ≥ 100
Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
Isolation group IIIa (175 ≤ CTI < 400)
Process Sensitivity Level (PSL) R7 acc. to ECA/IPC/JEDEC J-STD-075
Material (insert) Liquid crystal polymer (LCP)
Colour (insert) Black
Material (contacts) Brass
Surface (contacts) Au over Ni Mating side
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications IEC 61076-2-101
Packaging size 30
Net weight 14.87 g
Country of origin China
European customs tariff number 85366990
GTIN 5713140228863
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next