M12 Power S - PCB male front 1pc

Article No.: 21 03 309 1431


New
NewPCB adapter

M12 Power S - PCB male front 1pc

Article No.: 21 03 309 1431

to see prices and availability.

0

Properties Overview

PCB adapter Straight, for front mounting Reflow soldering termination (THR) Rated current: ‌12 A Contacts: 4 Copper alloy Au over Ni Mating side Coding: S-coding Polyamide (PA)

Product Details


Category Connectors
Series Circular connectors M12
Identification Power
PushPull
Element PCB adapter
Specification Straight
for front mounting
Termination method Reflow soldering termination (THR)
Gender Male
Shielding Shielded
Number of contacts 4
Number of power contacts 3
Number of special contacts 1
Specification of special contacts PE contact
Coding S-coding
Locking type Screw locking
PushPull
Pack contents incl. housing
Rated current ‌ 12 A
Rated voltage 630 V
Rated impulse voltage 6 kV
Pollution degree 3
Overvoltage category III
Insulation resistance >108 Ω
Contact resistance ≤ 10 mΩ
Tightening torque ‌2 Nm Lock nut
Limiting temperature -40 ... +125 °C
Mating cycles ≥ 100
Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
Isolation group I (600 ≤ CTI)
Material (insert) Polyamide (PA)
Material (contacts) Copper alloy
Surface (contacts) Au over Ni Mating side
Material (seal) NBR
Colour (seal) Grey
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications IEC 61076-2-111
IEC 61076-2-010
Packaging size 1
Net weight 31 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140228597
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next