M12-PP-PCB-THR-2PC-8P-XCOD-F-STR-SHLD

Article No.: 21 03 381 2863


PCB adapter

M12-PP-PCB-THR-2PC-8P-XCOD-F-STR-SHLD

Article No.: 21 03 381 2863

to see prices and availability.

0

Properties Overview

PCB adapter Straight, incl. housing, for front mounting Reflow soldering termination (THR) Rated current: ‌0.5 A Contacts: 8 Copper alloy Au over Ni Mating side Coding: X-coding Liquid crystal polymer (LCP)

Product Details


Category Connectors
Series Circular connectors M12
Identification PushPull
Element PCB adapter
Specification Straight
incl. housing
for front mounting
Termination method Reflow soldering termination (THR)
Gender Female
Shielding Shielded
Number of contacts 8
Coding X-coding
Locking type Screw locking
PushPull
Rated current ‌ 0.5 A
Rated voltage 50 V
Rated impulse voltage 0.8 kV
Pollution degree 3
Transmission characteristics Cat. 6A Class EA up to 500 MHz
Overvoltage category III
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
‌ 5 Gbit/s
‌ 10 Gbit/s
Insulation resistance >108 Ω
Contact resistance ≤ 10 mΩ
Tightening torque ‌2 Nm Lock nut
Limiting temperature -40 ... +85 °C
Mating cycles ≥ 100
Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
Isolation group IIIa (175 ≤ CTI < 400)
Material (insert) Liquid crystal polymer (LCP)
Material (contacts) Copper alloy
Surface (contacts) Au over Ni Mating side
Material (hood/housing) Zinc die-cast
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Specifications IEC 61076-2-109
IEC 61076-2-010
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Packaging size 1
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140228252
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next