M12-PFT-CRIMP-8P-YCOD-F-SHLD-1.0

Article No.: 21 43 369 5800


New
NewPanel feed through

M12-PFT-CRIMP-8P-YCOD-F-SHLD-1.0

Article No.: 21 43 369 5800

to see prices and availability.

0

Properties Overview

Panel feed through With conductors, for rear mounting Cable length: 1 m

Product Details


Category Connectors
Series Circular connectors M12
Identification Data
Power
Element Panel feed through
Specification With conductors
for rear mounting
Cable length 1 m
Gender Female
Shielding Shielded
Number of contacts 8
Number of data contacts 4
Number of power contacts 4
Coding Y-coding
Locking type Screw locking
Conductor cross-section [AWG] AWG 26 Data
AWG 20 Power
Rated voltage ‌ 50 V AC/DC
Rated impulse voltage 0.8 kV
Pollution degree 3
Rated current (data) 0.5 A
Rated current (power) 6 A
Transmission characteristics Cat. 5e
Overvoltage category III
Insulation resistance >108 Ω
Contact resistance ≤ 10 mΩ
Tightening torque ‌0.6 Nm
‌2 Nm Lock nut
Limiting temperature -25 ... +85 Â°C
Mating cycles ≥ 100
Degree of protection acc. to IEC 60529 IP67
Isolation group I (600 ≤ CTI)
Material (insert) Polyamide (PA)
Material (contacts) Brass
Surface (contacts) Au over Ni Mating side
Material (hood/housing) Zinc die-cast
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Specifications IEC 61076-2-113
PROFINET Yes
Packaging size 1
Net weight 146.27 g
Country of origin Germany
European customs tariff number 85444290
GTIN 5713140227866
eCl@ss 27440103 Sensor-actuator connector chassis (sensor technology acturator)
Previous
Next