M12-PCB-THT-2PC-4P-DCOD-F-ANG

Article No.: 21 43 371 4451


PCB adapter

M12-PCB-THT-2PC-4P-DCOD-F-ANG

Article No.: 21 43 371 4451

to see prices and availability.

0

Properties Overview

PCB adapter Angled, for rear mounting Wave soldering termination Rated current: ‌4 A Contacts: 4 Copper alloy Au over Ni Mating side Coding: D-coding Polyamide (PA)

Product Details


Category Connectors
Series Circular connectors M12
Element PCB adapter
Specification Angled
for rear mounting
Termination method Wave soldering termination
Gender Female
Shielding Unshielded
Number of contacts 4
Coding D-coding
Locking type Screw locking
PushPull
Rated current ‌ 4 A
Rated voltage 250 V
Pollution degree 3
Transmission characteristics Cat. 5 Class D up to 100 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
Insulation resistance >108 Ω
Tightening torque ‌1 Nm Lock nut
Limiting temperature -40 ... +85 Â°C
Mating cycles ≥ 100
Degree of protection acc. to IEC 60529 IP67 mated condition
Material (insert) Polyamide (PA)
Material (contacts) Copper alloy
Surface (contacts) Au over Ni Mating side
Material (hood/housing) Copper-zinc alloy
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Specifications IEC 61076-2-101
Packaging size 10
Net weight 16.43 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140229082
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next