M12-PCB-SMT-2PC-8P-XCOD-F-STR-SHLD(75)

Article No.: 21 03 381 2821


PCB adapter

M12-PCB-SMT-2PC-8P-XCOD-F-STR-SHLD(75)

Article No.: 21 03 381 2821

to see prices and availability.

0

Properties Overview

PCB adapter Straight Reflow soldering termination (SMT) Rated current: ‌0.5 A Contacts: 8 Copper alloy Au over Ni Mating side Coding: X-coding Liquid crystal polymer (LCP)

Product Details


Category Connectors
Series Circular connectors M12
Element PCB adapter
Specification Straight
Termination method Reflow soldering termination (SMT)
Gender Female
Shielding Shielded
Number of contacts 8
Coding X-coding
Details Order housings separately
Pack contents 75 pieces on reel
Rated current ‌ 0.5 A
Rated voltage 48 V
Pollution degree 3
Transmission characteristics Cat. 6A Class EA up to 500 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
‌ 5 Gbit/s
‌ 10 Gbit/s
Insulation resistance >108 Ω
Limiting temperature -40 ... +85 Â°C
Mating cycles ≥ 100
Material (insert) Liquid crystal polymer (LCP)
Material (contacts) Copper alloy
Surface (contacts) Au over Ni Mating side
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Specifications IEC 61076-2-109
Packaging size 1
Net weight 8.56 g
Country of origin Czechia
European customs tariff number 85366990
GTIN 5713140228818
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next