M12 A-cod 3-pol an /- f /- PVC 5.00m
Article No.: C2 13 200 0000 0080
Image is for illustration purposes only. Please refer to product description.
M12 A-cod 3-pol an /- f /- PVC 5.00m
Article No.: C2 13 200 0000 0080
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | Circular connectors M12 |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | M12 A-coding |
Female Angled | |
Overmoulded | |
Type of cable | Copper cable (round) |
Cable length | 5 m |
---|---|
Number of cores | 3 |
Core structure | 3x 0.34 mm² |
Termination method | Crimp termination |
Shielding | Unshielded |
Coding | A-coding |
Rated current | ‌ 4 A |
---|---|
Rated voltage | ‌ 250 V |
Limiting temperature | -25 ... +80 °C moved |
-40 ... +80 °C unmoved | |
Degree of protection acc. to IEC 60529 | IP65 / IP67 mated condition |
Cable diameter | 4.5 mm |
Material (cable) | PVC |
---|---|
Colour (cable) | RAL 7040 (Window grey) |
Approvals | CE |
---|
Packaging size | 2 |
---|---|
Country of origin | Germany |
European customs tariff number | 85444290 |
GTIN | 5713140510999 |
eCl@ss | 27060311 Assembled sensor actuator-line |
Previous
Next