InduCom 9p S40°-entry hexscrew M3 w/o

Article No.: 61 03 001 1013 010


Shell housing

InduCom 9p S40°-entry hexscrew M3 w/o

Article No.: 61 03 001 1013 010

to see prices and availability.

0

Properties Overview

Shell housing Without internal earth Size: D-Sub 1 Hexagonal screw with captive washer Thread M3 40° side entry 1x Material (hood/housing): Zinc die-cast Degree of protection: IP30

Product Details


Category Hoods/Housings
Series of hoods/housings D-Sub InduCom
Type of hood/housing Shell housing
Description of hood/housing Without internal earth
Size D-Sub 1
Version 40° side entry
Cable entry 1x
Strain relief An additional InduCom cable clamp or a crimp flange - ferrule combination is available dependant on the use of the cable.
Locking type Hexagonal screw with captive washer Thread M3
ground connection Without internal grounding block
2 parts Yes
Separable Yes
Tightening torque ‌0.4 Nm cover screw
‌0.4 Nm Locking screw
Ambient temperature -55 ... +125 °C
Degree of protection acc. to IEC 60529 IP30
Material (hood/housing) Zinc die-cast
Material (screw) Steel, nickel plated
Length 34.7 mm
Width 31 mm
Height 14.8 mm
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Packaging size 1
Net weight 32.84 g
Country of origin China
European customs tariff number 85389099
GTIN 5713140157798
ETIM EC001133
eCl@ss 27440213 D-Sub hood
Previous
Next