Request free express sample


Product currently unavailable

Please choose an alternative sample that is very similar.
Version
Version
Top entry
Top entry
Strain relief
An additional InduCom cable clamp or a crimp flange - ferrule combination is available dependant on the use of the cable.
An additional InduCom cable clamp or a crimp flange - ferrule combination is available dependant on the use of the cable.
Details
Part number includes one dummy plug
Part number includes one dummy plug
Locking type
Knurled screw Thread 4-40 UNC
Knurled screw Thread M3
Size
D-Sub 1
D-Sub 1
Cable entry
2x
2x
Separable
Yes
Yes
ground connection
With internal grounding block
With internal grounding block
2 parts
Yes
Yes
Technical characteristics
Limiting temperature
-55 ... +125 °C
-55 ... +125 °C
Degree of protection acc. to IEC 60529
IP30
IP30
Tightening torque
0.4 Nm ground connection|0.4 Nm cover screw|0.4 Nm Locking screw
0.4 Nm ground connection|0.4 Nm cover screw|0.4 Nm Locking screw
Identification
Description of hood/housing
With internal earth
With internal earth
Type of hood/housing
Shell housing
Shell housing
Series of hoods/housings
D-Sub InduCom
D-Sub InduCom
Category
Hoods/Housings
Hoods/Housings
Material properties
Width
31 mm
31 mm
Length
46.7 mm
46.7 mm
China RoHS
e
e
ELV status
compliant
compliant
Material (screw)
Steel, nickel plated
Steel, nickel plated
Material (hood/housing)
Zinc die-cast
Zinc die-cast
REACH ANNEX XIV substances
Not contained
Not contained
RoHS
compliant
compliant
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
Height
14.8 mm
14.8 mm
Commercial data
eCl@ss
27440213 D-Sub hood
27440213 D-Sub hood
Net weight
59.542 g
55 g
GTIN
5713140222625
5713140222717
ETIM
EC001133
EC001133
European customs tariff number
85389099
85389099
Country of origin
China
China
Packaging size
1
1