ICC20 CP-Receptacle

Article No.: 19 59 020 2101


New
NewProtection cover

ICC20 CP-Receptacle

Article No.: 19 59 020 2101

to see prices and availability.

0

Properties Overview

Protection cover for bulkhead mounted housings Size: 20 Thermoplastic Degree of protection: IP65

Product Details


Category Accessories
Series HARTING ICC
Type of accessory Protection cover
Description of the accessory for bulkhead mounted housings
Size 20
Degree of protection acc. to IEC 60529 IP65
Material (accessories) Thermoplastic
Colour (accessories) Black
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Approvals CE
Packaging size 1
Net weight 0.02 kg
European customs tariff number 85389099
GTIN 5713140400375
eCl@ss 27440208 Cap for industrial connectors
Previous
Next