Hybr.cable assy, DC, 1m -2x Han3a

Article No.: 33 57 211 0010 002


Cable assemblies

Hybr.cable assy, DC, 1m -2x Han3a

Article No.: 33 57 211 0010 002

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Hybrid cable (copper / copper) DC version Cable length: 1 m

Product Details


Category System cabling
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 Han® 3 A Metal
Connector 2 Han® 3 A Metal
Type of cable Hybrid cable (copper / copper)
Description of the cable DC version
Cable length 1 m
Core structure 4x 2x AWG 26/7
3x 2.5 mm²
Transmission characteristics Cat. 5e Class D up to 100 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
Cable diameter 12 mm
Material (cable) PVC
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
Lead
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Lead
Nickel
Packaging size 1
Net weight 454 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140244375
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next