Hybr.cable Assy, AC,10m -2 x HAN3A
Article No.: 33 57 211 0100 001
Image is for illustration purposes only. Please refer to product description.
Hybr.cable Assy, AC,10m -2 x HAN3A
Article No.: 33 57 211 0100 001
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | Han® 3 A Metal |
Connector 2 | Han® 3 A Metal |
Type of cable | Hybrid cable (copper / copper) |
Description of the cable | AC version |
Cable length | 10 m |
---|---|
Core structure | 4x 2x AWG 26/7 |
3x 2.5 mm² |
Transmission characteristics | Cat. 5e Class D up to 100 MHz |
---|---|
Data rate | ‌ 10 Mbit/s |
‌ 100 Mbit/s | |
‌ 1 Gbit/s | |
‌ 2.5 Gbit/s | |
Cable diameter | 12 mm |
Material (cable) | PVC |
---|---|
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate |
Lead | |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel |
Packaging size | 1 |
---|---|
Net weight | 2,400 g |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140151680 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next