Han3A RJ45 Hybrid GL Cat6A plug 8+4p pl.

Article No.: 09 45 125 1720


Connectors

Han3A RJ45 Hybrid GL Cat6A plug 8+4p pl.

Article No.: 09 45 125 1720

to see prices and availability.

0

Properties Overview

Connectors Cable connector Piercing termination Contacts: 12 Hood Straight Size: 3 A Material: Polycarbonate (PC)

Product Details


Category Connectors
Series RJ45 Hybrid
Element Cable connector
Type of hood/housing Hood
Description of hood/housing Straight
Termination method Piercing termination
Size 3 A
Shielding Fully shielded, 360° shielding contact
Number of contacts 12
Number of data contacts 8
Number of power contacts 4
Conductor cross-section 0.08 ... 0.22 mm² Data
1.5 mm² Power
Conductor cross-section [AWG] AWG 28 ... AWG 24 Data
AWG 16 Power
Wire outer diameter ‌1 mm
Rated voltage (Data) ‌ 50 V AC
‌ 60 V DC
Rated voltage (power) ‌ 48 V DC
Rated current (data) 1.76 A
Rated current (power) 16 A
Transmission characteristics Cat. 6A Class EA up to 500 MHz
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
‌ 1 Gbit/s
‌ 2.5 Gbit/s
‌ 5 Gbit/s
‌ 10 Gbit/s
Limiting temperature -40 ... +70 °C
Mating cycles ≥ 500
Cable diameter 6 ... 12 mm
Material (hood/housing) Polycarbonate (PC)
Colour (hood/housing) Black
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
UL / CSA UL 1977 ECBT2.E102079
CSA-C22.2 No. 182.3 ECBT8.E102079
Approvals DNV GL
PROFINET Yes
Packaging size 1
Net weight 42.1 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140058910
ETIM EC002636
eCl@ss 27440113 Rectangular connectors (set)
Previous
Next