Han1A CA 12 Pole -lever f/- PVC 2m

Article No.: 33 50 130 0304 020


Cable assemblies

Han1A CA 12 Pole -lever f/- PVC 2m

Article No.: 33 50 130 0304 020

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on one side Copper cable (round) Oil resistant Cable length: 2 m

Product Details


Category System cabling
Series HanĀ® 1A
Element Cable assemblies
Specification Pre-assembled on one side
Connector 1 HanĀ® 1A Female
Type of cable Copper cable (round)
Description of the cable Oil resistant
Cable length 2 m
Number of cores 12
Core structure 12x 0.34 mmĀ²
Number of contacts 12
Locking type Single locking lever
Details Not be coupled or decoupled under electrical load.
Assembly and installation must be carried out by a qualified electrician.
Rated current ā€Œ 6.5 A
Rated voltage 50 V
Limiting temperature -30 ... +80 Ā°C unmoved
-5 ... +80 Ā°C moved
Mating cycles ā‰„ 100
Degree of protection acc. to IEC 60529 IP65
Cable diameter 7.8 mm
Material (cable) PVC
Colour (cable) Grey
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 567c8b78-5fa0-43aa-a4c0-beb9d99b7769
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Specifications IEC 60332-1-2 Flame retardancy
Packaging size 1
Net weight 220 g
Country of origin Romania
European customs tariff number 85444290
GTIN 5713140238046
ETIM EC001855
eCl@ss 27060311 Assembled sensor actuator-line
Previous
Next