Han shielded module male

Article No.: 09 14 020 3013


Configurable
ConfigurableHanĀ® Shielded module

Han shielded module male

Article No.: 09 14 020 3013

to see prices and availability.

0

Properties Overview

HanĀ® Shielded module Insert Crimp termination Male Contacts: 20 + shielding Conductor cross-section: 0.09 ... 0.52 mmĀ² Rated current: ā€Œ4 A Liquid crystal polymer (LCP)

Product Details


Category Modules
Type of module HanĀ® Shielded module
Description of the module Insert
Termination method Crimp termination
Gender Male
Number of contacts 20
further contacts + shielding
Details Please order crimp contacts separately.
Please order adapter module separately.
Conductor cross-section 0.09 ... 0.52 mmĀ²
Rated current ā€Œ 4 A
Rated voltage ā€Œ 32 V
Rated impulse voltage 0.8 kV
Pollution degree 3
Contact resistance, shielding ā‰¤ 100 mĪ©
Limiting temperature -40 ... +85 Ā°C
Mating cycles ā‰„ 500
Material (insert) Liquid crystal polymer (LCP)
Material (shielding) Zinc die-cast, nickel-plated
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 60664-1
IEC 61984
UL / CSA UL 1977 ECBT2.E235076
Approvals DNV GL
Packaging size 1
Net weight 30.4 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140021211
ETIM EC000438
eCl@ss 27440218 Module for industrial connectors (data)
Previous
Next