Han-Yellock 10 hood M25 angled entry

Article No.: 11 20 003 1601


Hood

Han-Yellock 10 hood M25 angled entry

Article No.: 11 20 003 1601

to see prices and availability.

0

Properties Overview

Hood Size: Han-Yellock® 10 Push button Polyamide (PA), Stainless steel Side entry 1x M25 Material (hood/housing): Zinc die-cast Powder-coated RAL 7021 (black grey)

Product Details


Category Hoods/Housings
Series of hoods/housings Han-Yellock®
Type of hood/housing Hood
Size Han-Yellock® 10
Version Side entry
Number of cable entries 1
Cable entry 1x M25
Locking type Push button
Field of application Hoods/housings for industrial applications
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Un-/locking temperature -10 ... +85 °C
Mating cycles ≥ 500
Degree of protection acc. to IEC 60529 IP65
IP67
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 7021 (black grey)
Material (locking) Polyamide (PA)
Stainless steel
Colour (locking) Melon yellow
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Specifications IEC 60664-1
IEC 61984
Approvals CE
DNV GL
Packaging size 1
Net weight 163.88 g
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140110670
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next