Han Q 8/0 UL2237 side entry 1-Lever 1,0m

Article No.: 20 87 145 3002 100


Cable assemblies

Han Q 8/0 UL2237 side entry 1-Lever 1,0m

Article No.: 20 87 145 3002 100

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Cable length: 1 m

Product Details


Category System cabling
Series Han® Q
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 Han® Q 8/0 Male
Hood
Side entry
Connector 2 Han® Q 8/0 Female
Hood
Side entry
Type of cable Copper cable (round)
Cable length 1 m
Number of cores 8
Core structure 8x AWG 14
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Packaging size 1
Net weight 872.5 g
Country of origin USA
European customs tariff number 85444290
GTIN 5713140262171
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next