Han-Power T Q5/0 comp. assembled

Article No.: 09 12 008 4753


Energy distributor

Han-Power T Q5/0 comp. assembled

Article No.: 09 12 008 4753

to see prices and availability.

0

Properties Overview

Energy distributor With 3x Han® Q 5/0, In Han® 3 A Housings, bulkhead mounting Contacts: 5 Material (hood/housing): Polyamide (PA) RAL 9005 (jet black) Degree of protection: IP44, IP67 with seal screw 09 20 000 9918

Product Details


Category Energy distributors
Series of hoods/housings Han-Power® T
Element Energy distributor
Specification With 3x Han® Q 5/0
In Han® 3 A Housings, bulkhead mounting
Number of contacts 5
PE contact Yes
Rated current ‌ 16 A
Rated voltage conductor-earth 230 V
Rated voltage conductor-conductor 400 V
Rated impulse voltage 4 kV
Pollution degree 3
Rated voltage acc. to UL 600 V
Insulation resistance >108 Ω
Limiting temperature -40 ... +125 Â°C
Mating cycles ≥ 500
Degree of protection acc. to IEC 60529 IP44
IP67 with seal screw 09 20 000 9918
Material (contacts) Copper alloy
Material (hood/housing) Polyamide (PA)
Colour (hood/housing) RAL 9005 (jet black)
Material (seal) NBR
Material (locking) Polyamide (PA)
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 564b7d75-7bf6-4cfb-acb1-2168eb61b675
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 60664-1
IEC 61984
Approvals CE
Packaging size 1
Net weight 89 g
Country of origin Mexico
European customs tariff number 85366990
GTIN 5713140162761
ETIM EC000214
eCl@ss 27142409 Small distribution board
Previous
Next