Han-Modular Flexbox carrier hood (a...d)

Article No.: 09 14 004 8001


Carrier hood

Han-Modular Flexbox carrier hood (a...d)

Article No.: 09 14 004 8001

to see prices and availability.

0

Properties Overview

Carrier hood for 4 modules, a ... d Material (hood/housing): Polyamide (PA), Fibre-glass reinforced RAL 9005 (jet black) Material (seal): NBR

Product Details


Category Hoods/Housings
Series of hoods/housings Han-Modular® Flexbox
Type of hood/housing Carrier hood
Description of hood/housing for 4 modules
a ... d
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP54
Material (hood/housing) Polyamide (PA)
Fibre-glass reinforced
Colour (hood/housing) RAL 9005 (jet black)
Material (seal) NBR
Colour (seal) RAL 9005 (jet black)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 61984
EN 45545-1
EN 45545-2
Packaging size 1
Net weight 82.6 g
Country of origin China
European customs tariff number 85389099
GTIN 5713140182035
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next