Han-Modular Compact carrier hood (black)
Article No.: 09 14 001 0313
Image is for illustration purposes only. Please refer to product description.
Han-Modular Compact carrier hood (black)
Article No.: 09 14 001 0313
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | Han-Modular® Compact |
Type of hood/housing | Carrier hood |
Size | Modular Compact |
---|---|
Locking type | Single locking lever |
Details | Rated voltage ≤630 V |
Rated impulse voltage ≤6 kV | |
Pollution degree 3 | |
For a complete connector the specified voltage rating is the maximum level which can be achieved. In cases where the used module(s) do offer lower voltage ratings, then these lower ratings are valid. Higher voltage ratings in individual applications can be approved in coordination with HARTING. |
Stripping length | 10 mm PE contact |
---|---|
Tightening torque | ‌1 Nm PE screw |
Limiting temperature | -40 ... +125 °C |
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Mating cycles | ≥ 500 |
Degree of protection acc. to IEC 60529 | IP65 locked condition |
Material (hood/housing) | Zinc die-cast |
---|---|
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | Black |
Material (seal) | NBR |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Specifications | IEC 61984 |
---|---|
Approvals | CE |
Packaging size | 1 |
---|---|
Net weight | 64.22 g |
Country of origin | Romania |
European customs tariff number | 85389099 |
GTIN | 5713140018990 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next