Han HD shielded module male (shield-GND)

Article No.: 09 14 027 3014


New
NewHanĀ® High density shielded module

Han HD shielded module male (shield-GND)

Article No.: 09 14 027 3014

to see prices and availability.

0

Properties Overview

HanĀ® High density shielded module Single module Crimp termination Male Contacts: 27 + shielding Conductor cross-section: 0.13 ... 0.33 mmĀ² Rated current: ā€Œ2 A Liquid crystal polymer (LCP)

Product Details


Category Modules
Series Han-ModularĀ®
Type of module HanĀ® High density shielded module
Size of the module Single module
Termination method Crimp termination
Gender Male
Number of contacts 27
further contacts + shielding
Details With additional shield connection to the hinged frame
Please order crimp contacts separately.
Conductor cross-section 0.13 ... 0.33 mmĀ²
Rated current ā€Œ 2 A
Rated voltage 16 V
Rated impulse voltage 0.8 kV
Pollution degree 3
Contact resistance, shielding ā‰¤ 100 mĪ©
Limiting temperature -40 ... +85 Ā°C
Mating cycles ā‰„ 500
Material (insert) Liquid crystal polymer (LCP)
Material (shielding) Zinc die-cast, nickel-plated
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Specifications IEC 60664-1
IEC 61984
Packaging size 1
Net weight 34.5 g
Country of origin Romania
European customs tariff number 85389099
GTIN 5713140184749
ETIM EC000438
eCl@ss 27440217 Module for industrial connectors (power/signals)
Previous
Next