Han Ex Q7 Kit HBM/HTE-M20

Article No.: 10 36 007 0001


Connector sets

Han Ex Q7 Kit HBM/HTE-M20

Article No.: 10 36 007 0001

to see prices and availability.

0

Properties Overview

Connector sets Complete set Crimp termination Rated current: ‌10 A Contacts: 7 Size: 3 A Single locking lever Top entry 1x M20 Material: Zinc die-cast Powder-coated Degree of protection: IP67 with seal screw 09 20 000 9918

Product Details


Category Connector sets
Series Han® Ex
Series of hoods/housings Han® Ex
Element Complete set
Termination method Crimp termination
Size 3 A
Number of contacts 7
PE contact Yes
Version Top entry
Cable entry 1x M20
Locking type Single locking lever
Field of application Connectors for explosion hazardous environments
Details Please order crimp contacts separately.
Rated current ‌ 10 A
Rated voltage 90 V
Insulation resistance >1010 Ω
Limiting temperature -20 ... +40 °C
Mating cycles ≥ 500
Degree of protection acc. to IEC 60529 IP67 with seal screw 09 20 000 9918
Material (insert) Polycarbonate (PC)
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 5015 (sky blue)
Material (seal) NBR
Material (locking) Stainless steel
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Specifications IEC 60664-1
IEC 61984
IEC 60079-0
EN 60079-11
Packaging size 1
Net weight 123.74 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140108776
ETIM EC002636
eCl@ss 27440113 Rectangular connectors (set)
Previous
Next