Han-Eco Mod.6-HSM2-M32

Article No.: 19 41 006 0272


Configurable
ConfigurableSurface mounted housing

Han-Eco Mod.6-HSM2-M32

Article No.: 19 41 006 0272

to see prices and availability.

0

Properties Overview

Surface mounted housing Size: 6 B Double locking lever Polyamide (PA), Fibre-glass reinforced Side entry 2x M32 Material (hood/housing): Polyamide (PA), Fibre-glass reinforced RAL 9005 (jet black) Material (seal): NBR

Product Details


Category Hoods/Housings
Series of hoods/housings Han-Eco® Modular
Type of hood/housing Surface mounted housing
Size 6 B
Module slots 3
Version Side entry
Cable entry 2x M32
Locking type Double locking lever
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Number of relockings ≥ 500
Degree of protection acc. to IEC 60529 IP65
Material (hood/housing) Polyamide (PA)
Fibre-glass reinforced
Colour (hood/housing) RAL 9005 (jet black)
Material (seal) NBR
Colour (seal) RAL 9005 (jet black)
Material (locking) Polyamide (PA)
Fibre-glass reinforced
Colour (locking) RAL 9005 (jet black)
Material flammability class acc. to UL 94 V-0
Material flammability class acc. to UL 94 (locking levers) V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Specifications IEC 61984
EN 45545-2 Fire protection on railway vehicles
UL / CSA UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals CE
Packaging size 1
Net weight 178 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140130739
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next