Han-Eco 16B-HSM1-for DL-M32 with cover

Article No.: 19 43 216 0227


Configurable
ConfigurableSurface mounted housing

Han-Eco 16B-HSM1-for DL-M32 with cover

Article No.: 19 43 216 0227

to see prices and availability.

0

Properties Overview

Surface mounted housing With thermo-plastic cover Size: 16 B Double locking lever (on the hood) Side entry 1x M32 Material (hood/housing): Polyamide (PA), Fibre-glass reinforced RAL 9005 (jet black) Material (seal): FPM

Product Details


Category Hoods/Housings
Series of hoods/housings Han-Eco® B
Type of hood/housing Surface mounted housing
Description of hood/housing With thermo-plastic cover
Size 16 B
Version Side entry
Number of cable entries 1
Cable entry 1x M32
Locking type Double locking lever (on the hood)
Limiting temperature -40 ... +125 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Number of relockings ≥ 500
Degree of protection acc. to IEC 60529 IP66
Material (hood/housing) Polyamide (PA)
Fibre-glass reinforced
Colour (hood/housing) RAL 9005 (jet black)
Material (seal) FPM
Colour (seal) RAL 7001 (silver-grey)
Material flammability class acc. to UL 94 V-0
Specifications IEC 61984
EN 45545-2 Fire protection on railway vehicles
Approvals CE
Packaging size 1
GTIN 5713140179349
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next