Han 6Ex UL-M-c

Article No.: 09 36 506 2602


Configurable
ConfigurableInserts

Han 6Ex UL-M-c

Article No.: 09 36 506 2602

to see prices and availability.

0

Properties Overview

Inserts Crimp termination Male Polycarbonate (PC) RAL 7032 (pebble grey) Rated current: ‌16 A Size: 6 B Contacts: 6 Conductor cross-section: 0.14 ... 4 mm²

Product Details


Category Inserts
Series Han® Ex
Termination method Crimp termination
Gender Male
Size 6 B
Number of contacts 6
PE contact Yes
Details Please order crimp contacts separately.
for US purposes only
Details ATTENTION! Only to be used with Han® Ex hoods and housings!
Conductor cross-section 0.14 ... 4 mm²
Rated current ‌ 16 A
Rated voltage 90 V
Insulation resistance >1010 Ω
Limiting temperature -20 ... +40 °C
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
UL / CSA UL CYJX2.E482115
CSA-C22.2 No. 213 CYJX8.E482115
Packaging size 1
Net weight 0.041 kg
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140186781
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Previous
Next