Han 6Ex-F-c

Article No.: 09 36 006 2702


Configurable
ConfigurableInserts

Han 6Ex-F-c

Article No.: 09 36 006 2702

to see prices and availability.

0

Properties Overview

Inserts Crimp termination Female Polycarbonate (PC) RAL 7032 (pebble grey) Rated current: ‌16 A Size: 6 B Contacts: 6 Conductor cross-section: 0.14 ... 4 mm²

Product Details


Category Inserts
Series Han® Ex
Termination method Crimp termination
Gender Female
Size 6 B
Number of contacts 6
PE contact Yes
Details Please order crimp contacts separately.
Details ATTENTION! Only to be used with Han® Ex hoods and housings!
Conductor cross-section 0.14 ... 4 mm²
Rated current ‌ 16 A
Rated voltage 90 V
Insulation resistance >1010 Ω
Limiting temperature -20 ... +40 °C
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Packaging size 1
Net weight 41.2 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140054813
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Previous
Next