Han 6 HsB UL2237 top entry 2-Lever 2,0m

Article No.: 20 87 144 3001 200


Cable assemblies

Han 6 HsB UL2237 top entry 2-Lever 2,0m

Article No.: 20 87 144 3001 200

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Cable length: 2 m

Product Details


Category System cabling
Series Han® HsB
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 Han® 6 HsB Male
Hood
Top entry
Connector 2 Han® 6 HsB Female
Hood
Top entry
Type of cable Copper cable (round)
Cable length 2 m
Number of cores 6
Core structure 6x AWG 12
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol
Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Packaging size 1
Net weight 1,627 g
Country of origin USA
European customs tariff number 85444290
GTIN 5713140261884
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next