Han 24 E UL2237 side entry 2-Lever 1,0m

Article No.: 20 87 146 1302 100


Cable assemblies

Han 24 E UL2237 side entry 2-Lever 1,0m

Article No.: 20 87 146 1302 100

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Copper cable (round) Cable length: 1 m

Product Details


Category System cabling
Series Han E®
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 Han E® Male
Hood
Connector 2 Han E® Female
Hood
Type of cable Copper cable (round)
Cable length 1 m
Number of cores 24
Core structure 24x AWG 16
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Packaging size 1
Net weight 1,690 g
Country of origin USA
European customs tariff number 85444290
GTIN 5713140262058
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next