Han 1A OM 12 Pole -latch m/ - PVC 5m
Article No.: 33 40 120 0703 050
Image is for illustration purposes only. Please refer to product description.
Han 1A OM 12 Pole -latch m/ - PVC 5m
Article No.: 33 40 120 0703 050
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | Han® 1A |
Element | Cable assemblies |
Specification | Pre-assembled on one side |
Connector 1 | Han® 1A Male |
Overmoulded | |
Type of cable | Copper cable (round) |
Description of the cable | Oil resistant |
Cable length | 5 m |
---|---|
Number of cores | 12 |
Core structure | 12x 0.5 mm² |
Number of contacts | 12 |
Locking type | Snap-in latches |
Details | Not be coupled or decoupled under electrical load. |
Assembly and installation must be carried out by a qualified electrician. | |
IP66 / IP67 in mated cable to cable position |
Rated current | 6.5 A |
---|---|
Rated voltage | 50 V |
Limiting temperature | -40 ... +80 °C unmoved |
-5 ... +80 °C moved | |
Mating cycles | ≥ 100 |
Degree of protection acc. to IEC 60529 | IP65 mated condition |
IP66 mated condition | |
IP67 mated condition | |
Cable diameter | 8.7 mm |
Material (cable) | PVC |
---|---|
Colour (cable) | Grey |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 567c8b78-5fa0-43aa-a4c0-beb9d99b7769 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Specifications | IEC 60332-1-2 Flame retardancy |
---|
Packaging size | 1 |
---|---|
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140797666 |
ETIM | EC001855 |
eCl@ss | 27060311 Assembled sensor actuator-line |
Previous
Next