Han 1A CA M12-D-cod. +latch m/m PVC 1m

Article No.: 33 50 484 8807 010


Cable assemblies

Han 1A CA M12-D-cod. +latch m/m PVC 1m

Article No.: 33 50 484 8807 010

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides Cable length: 1 m

Product Details


Category System cabling
Series HanĀ® 1A
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 HanĀ® 1A
Connector 2 HanĀ® 1A
Cable length 1 m
Number of cores 4
Core structure 4x AWG 22/7
Coding D-coding
Locking type Snap-in latches
Details Not be coupled or decoupled under electrical load.
Assembly and installation must be carried out by a qualified electrician.
Transmission characteristics Cat. 5
Data rate ā€Œ 10 Mbit/s
ā€Œ 100 Mbit/s
Limiting temperature -40 ... +70 Ā°C unmoved
-20 ... +60 Ā°C moved
Material (cable) PVC
Colour (cable) Green
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Specifications ISO/IEC 11801
EN 50173-3
UL 1685
UL 1581
Packaging size 1
Country of origin Romania
European customs tariff number 85444290
GTIN 5713140244191
ETIM EC001855
eCl@ss 27060311 Assembled sensor actuator-line
Previous
Next