Han 16Ex UL-HSE-M32

Article No.: 19 36 516 1522


Configurable
ConfigurableHood

Han 16Ex UL-HSE-M32

Article No.: 19 36 516 1522

to see prices and availability.

0

Properties Overview

Hood Size: 16 B Double locking lever Side entry 1x M32 Material (hood/housing): Zinc die-cast Powder-coated RAL 5015 (sky blue)

Product Details


Category Hoods/Housings
Series of hoods/housings Han® Ex
Type of hood/housing Hood
Size 16 B
Version Side entry
Cable entry 1x M32
Locking type Double locking lever
Field of application Connectors for explosion hazardous environments
Details for US purposes only
Details ATTENTION! Only to be used with Han® Ex inserts!
Limiting temperature -20 ... +40 °C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65 With cable gland
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 5015 (sky blue)
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Packaging size 1
Net weight 458 g
Country of origin China
European customs tariff number 85389099
GTIN 5713140181731
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next