Han 16Ex UL-HBM-DL

Article No.: 09 36 516 1301


Configurable
ConfigurableBulkhead mounted housing

Han 16Ex UL-HBM-DL

Article No.: 09 36 516 1301

to see prices and availability.

0

Properties Overview

Bulkhead mounted housing Size: 16 B Double locking lever Stainless steel Material (hood/housing): Zinc die-cast Powder-coated RAL 5015 (sky blue) Material (seal): NBR

Product Details


Category Hoods/Housings
Series of hoods/housings HanĀ® Ex
Type of hood/housing Bulkhead mounted housing
Size 16 B
Locking type Double locking lever
Field of application Connectors for explosion hazardous environments
Details for US purposes only
Details ATTENTION! Only to be used with HanĀ® Ex inserts!
Limiting temperature -20 ... +40 Ā°C
Note on the limiting temperature For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529 IP65 With cable gland
Material (hood/housing) Zinc die-cast
Surface (hood/housing) Powder-coated
Colour (hood/housing) RAL 5015 (sky blue)
Material (seal) NBR
Material (locking) Stainless steel
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Packaging size 1
Net weight 273 g
Country of origin China
European customs tariff number 85389099
GTIN 5713140181748
ETIM EC000437
eCl@ss 27440202 Shell for industrial connectors
Previous
Next