Han 15E Male Multiplier Block

Article No.: 09 14 015 3001


Inserts

Han 15E Male Multiplier Block

Article No.: 09 14 015 3001

to see prices and availability.

0

Properties Overview

Inserts Multiplier block Crimp termination Male Polycarbonate (PC) RAL 7032 (pebble grey) Rated current: ‌16 A Contacts: 15 Conductor cross-section: 0.14 ... 4 mm²

Product Details


Category Inserts
Series Han-Yellock®
Element Multiplier block
Termination method Crimp termination
Gender Male
Number of contacts 15
Details Please order crimp contacts separately.
Conductor cross-section 0.14 ... 4 mm²
Rated current ‌ 16 A
Rated voltage 500 V
Rated impulse voltage 6 kV
Pollution degree 3
Insulation resistance >1010 Ω
Limiting temperature -40 ... +125 Â°C
Mating cycles ≥ 500
Material (insert) Polycarbonate (PC)
Colour (insert) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Packaging size 1
Net weight 33.3 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140021013
ETIM EC000438
eCl@ss 27440205 Contact insert for industrial connectors
Previous
Next