Han 10Ex UL-HTE-M20
Article No.: 19 36 510 1420
Image is for illustration purposes only. Please refer to product description.
Han 10Ex UL-HTE-M20
Article No.: 19 36 510 1420
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | HanĀ® Ex |
Type of hood/housing | Hood |
Size | 10 B |
---|---|
Version | Top entry |
Cable entry | 1x M20 |
Locking type | Double locking lever |
Field of application | Connectors for explosion hazardous environments |
Details | for US purposes only |
Details | ATTENTION! Only to be used with HanĀ® Ex inserts! |
Limiting temperature | -20 ... +40 Ā°C |
---|---|
Note on the limiting temperature | For use as a connector according to IEC 61984. |
Degree of protection acc. to IEC 60529 | IP65 With cable gland |
Material (hood/housing) | Zinc die-cast |
---|---|
Surface (hood/housing) | Powder-coated |
Colour (hood/housing) | RAL 5015 (sky blue) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 1 |
---|---|
Net weight | 310 g |
Country of origin | China |
European customs tariff number | 85389099 |
GTIN | 5713140181564 |
ETIM | EC000437 |
eCl@ss | 27440202 Shell for industrial connectors |
Previous
Next