Han 10Ex UL-F-c
Article No.: 09 36 510 2702
Image is for illustration purposes only. Please refer to product description.
Han 10Ex UL-F-c
Article No.: 09 36 510 2702
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Inserts |
---|---|
Series | Han® Ex |
Termination method | Crimp termination |
---|---|
Gender | Female |
Size | 10 B |
Number of contacts | 10 |
PE contact | Yes |
Details | Please order crimp contacts separately. |
for US purposes only | |
Details | ATTENTION! Only to be used with Han® Ex hoods and housings! |
Conductor cross-section | 0.14 ... 4 mm² |
---|---|
Rated current | 16 A |
Rated voltage | 90 V |
Insulation resistance | >1010 Ω |
Limiting temperature | -20 ... +40 °C |
Mating cycles | ≥ 500 |
Material (insert) | Polycarbonate (PC) |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material flammability class acc. to UL 94 | V-0 |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
UL / CSA | UL CYJX2.E482115 |
---|---|
Packaging size | 1 |
---|---|
Net weight | 0.049 kg |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140186811 |
ETIM | EC000438 |
eCl@ss | 27440205 Contact insert for industrial connectors |
Previous
Next