HPP 20p. Device Side Cable Assembly 0,5m

Article No.: 33 22 143 0500 002


Cable assemblies

HPP 20p. Device Side Cable Assembly 0,5m

Article No.: 33 22 143 0500 002

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on one side Copper cable (round) Cable length: 0.5 m

Product Details


Category System cabling
Series HARTING PushPull (V4)
Element Cable assemblies
Specification Pre-assembled on one side
Connector 1 HARTING PushPull (V4) Thermoplastic
Compact
Type of cable Copper cable (round)
Cable length 0.5 m
Number of cores 20
Core structure 20x AWG 26
Contact spacing (termination side) 1.9 mm
2 mm
Contact spacing (mating side) 1.9 mm
2 mm
Rated current ‌ 2 A
Rated voltage 50 V
Clearance distance ≥ 1.2 mm
Creepage distance ≥ 1.9 mm
Insulation resistance >108 Ω
Contact resistance ≤ 20 mΩ
Limiting temperature -40 ... +80 Â°C
Insertion force ‌ 50 N
Withdrawal force ‌ 50 N
Mating cycles ≥ 100
Test voltage U<sub>r.m.s.</sub> 2 kV (contact-contact)
2 kV (contact-ground)
Isolation group I (600 ≤ CTI)
Vibration resistance 10-500 Hz, 5 g, 0.35 mm, 10 sweep cycles acc. to IEC 61373 Category 1 Class B
Shock resistance 50 g / 11 ms, 3 shocks / axis and direction
Material (insert) Polyamide (PA)
Colour (insert) Black
Material (contacts) Copper alloy
Surface (contacts) Silver plated Termination side
Silver plated Mating side
Material (cable) PUR (polyurethane)
Colour (cable) Black
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Packaging size 1
Net weight 69.4 g
Country of origin China
European customs tariff number 85444290
GTIN 5713140150454
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next