Gerätebuchse M12-D-kod.-IP20 Kod.oben

Article No.: 21 03 381 4413


PCB adapter

Gerätebuchse M12-D-kod.-IP20 Kod.oben

Article No.: 21 03 381 4413

to see prices and availability.

0
0

Properties Overview

PCB adapter Angled, for rear mounting Reflow soldering termination (THR) Rated current: ‌4 A Contacts: 4 Copper alloy Au over Ni Mating side Coding: D-coding Liquid crystal polymer (LCP)

Product Details


Category Connectors
Series Circular connectors M12
Element PCB adapter
Specification Angled
for rear mounting
Description of hood/housing With fixing hole
Termination method Reflow soldering termination (THR)
Gender Female
Shielding Shielded
Number of contacts 4
Coding D-coding
Locking type Screw locking
Details Coding top left = Cable entry direction on the angled connector: downwards
Rated current ‌ 4 A
Rated voltage 50 V
Rated impulse voltage 1.5 kV
Pollution degree 3
Transmission characteristics Cat. 5 Class D up to 100 MHz
Overvoltage category III
Data rate ‌ 10 Mbit/s
‌ 100 Mbit/s
Insulation resistance >108 Ω
Contact resistance ≤ 10 mΩ
Tightening torque 2 Nm Lock nut
Limiting temperature -40 ... +85 Â°C
Mating cycles ≥ 100
Degree of protection acc. to IEC 60529 IP20
Isolation group I (600 ≤ CTI)
Material (insert) Liquid crystal polymer (LCP)
Material (contacts) Copper alloy
Surface (contacts) Au over Ni Mating side
Material (hood/housing) Zinc die-cast
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Specifications IEC 61076-2-101
UL / CSA UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
PROFINET Yes
Packaging size 10
Net weight 24.26 g
Country of origin Romania
European customs tariff number 85366990
GTIN 5713140138339
ETIM EC002637
eCl@ss 27460201 PCB connector (board connector)
Previous
Next