Frame Han 24HPR EasyCon male 3xHC250

Article No.: 09 40 024 9901


Frame

Frame Han 24HPR EasyCon male 3xHC250

Article No.: 09 40 024 9901

to see prices and availability.

0

Properties Overview

Frame for male inserts, 3x Han® HC Modular 250 Size: 24 B

Product Details


Category Accessories
Series of hoods/housings Han® HPR EasyCon
Type of accessory Frame
Description of the accessory for male inserts
3x Han® HC Modular 250
Size 24 B
Pack contents 2x distance bolt (AF 7)
2x M4 screw
2x washer SK S4
Tightening torque 6 Nm Distance bolt
1.5 Nm Fixing screws M4
Material (accessories) Metal
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Packaging size 1
Net weight 228 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140058231
ETIM EC002310
eCl@ss 27440210 Fixing element for industrial connectors
Previous
Next