Frame 3xHC250-F enlarged

Article No.: 09 11 000 9932


Frame

Frame 3xHC250-F enlarged

Article No.: 09 11 000 9932

to see prices and availability.

0

Properties Overview

Frame for female inserts, 3x Han® HC Modular 250 Size: 24 HPR enlarged

Product Details


Category Accessories
Series of hoods/housings Han® HPR enlarged
Type of accessory Frame
Description of the accessory for female inserts
3x Han® HC Modular 250
Size 24 HPR enlarged
Pack contents 4x cheese-head screw M6 x 20
4x cheese-head screw M6 x 30
4x washer SK S6
Tightening torque 10 Nm Fixing screws M6
Material (accessories) Stainless steel
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
Packaging size 1
Net weight 143.5 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140015685
ETIM EC002310
eCl@ss 27440210 Fixing element for industrial connectors
Previous
Next