FO-EB-Assy 2Ch, SM G657.A1 YE Ø5,5, 200m

Article No.: 33 04 211 2000 003


Cable assemblies

FO-EB-Assy 2Ch, SM G657.A1 YE Ø5,5, 200m

Article No.: 33 04 211 2000 003

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides FO cable Singlemode Cable length: 200 m

Product Details


Category System cabling
Series Expanded beam
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 Expanded beam
Connector 2 Expanded beam
Type of cable FO cable
Description of the cable Singlemode
Cable length 200 m
Number of fibres 2
Fiber type 2E9/125 G657.A1
Limiting temperature -40 ... +85 °C
Degree of protection acc. to IEC 60529 IP68
Cable diameter 5.5 mm
Material (hood/housing) Aluminium
Colour (hood/housing) RAL 1021 (colza yellow)
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Packaging size 1
Net weight 5,900 g
Country of origin Latvia
European customs tariff number 85447000
GTIN 5713140258884
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next