FO CABLE ASSY-10M-2xHAN3A-2xLC DUPL SM
Article No.: 33 54 211 0100 001
Image is for illustration purposes only. Please refer to product description.
FO CABLE ASSY-10M-2xHAN3A-2xLC DUPL SM
Article No.: 33 54 211 0100 001
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | Han® 3 A Metal |
2x LC duplex | |
Connector 2 | Han® 3 A Metal |
2x LC duplex | |
Type of cable | FO cable |
Description of the cable | Singlemode |
Cable length | 10 m |
---|---|
Core structure | 9 / 125 µm |
Cable diameter | 9.5 mm |
---|
RoHS | compliant with exemption |
---|---|
RoHS exemptions | 6(b) / 6(b)-II: Lead as an alloying element in aluminium containing up to 0,4 % lead by weight / Lead as an alloying element in aluminium for machining purposes with a lead content up to 0,4 % by weight |
6(c): Copper alloy containing up to 4 % lead by weight | |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Lead | |
Nickel | |
Naphthalene |
Packaging size | 1 |
---|---|
Net weight | 1,036 g |
Country of origin | Czechia |
European customs tariff number | 85447000 |
GTIN | 5713140150980 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next