FO CABLE ASSY-10M-1xSCRJ MM POF

Article No.: 33 02 111 0100 001


Cable assemblies

FO CABLE ASSY-10M-1xSCRJ MM POF

Article No.: 33 02 111 0100 001

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on one side FO cable Multimode Cable length: 10 m

Product Details


Category System cabling
Element Cable assemblies
Specification Pre-assembled on one side
Connector 1 SCRJ duplex POF
Type of cable FO cable
Description of the cable Multimode
Cable length 10 m
Core structure 980 / 1000 µm
Cable diameter 8 mm
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Lead
Nickel
PROFINET Yes
Packaging size 1
Net weight 1 g
Country of origin Germany
European customs tariff number 85447000
GTIN 5713140150041
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next