FO CA PP2-PP2, 9µ, G657A1, PUR, 1m

Article No.: 33 61 221 0010 001


Cable assemblies

FO CA PP2-PP2, 9µ, G657A1, PUR, 1m

Article No.: 33 61 221 0010 001

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides FO cable Singlemode, Overmoulded Cable length: 1 m

Product Details


Category System cabling
Series HARTING PushPull (V4)
Identification Industrial Fibre Optic
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 HARTING PushPull (V4)
Connector 2 HARTING PushPull (V4)
Type of cable FO cable
Description of the cable Singlemode
Overmoulded
Cable length 1 m
Core structure 9 / 125 µm
Limiting temperature -40 ... +85 °C
Degree of protection acc. to IEC 60529 IP68
Cable diameter 6.5 mm
Material (hood/housing) Thermoplastic
Material (cable) PUR (polyurethane)
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Lead
Nickel
Naphthalene
Specifications IEC 61076-3-106 Variant 4 (V4)
Packaging size 1
Net weight 80 g
Country of origin Czechia
European customs tariff number 85444290
GTIN 5713140261464
ETIM EC002599
eCl@ss 27060390 Ready-made data cable (unspecified)
Previous
Next