FO CA LCdx-2xST 50/125 OM3, 8.0m

Article No.: 33 01 441 0080 024


New
NewCable assemblies

FO CA LCdx-2xST 50/125 OM3, 8.0m

Article No.: 33 01 441 0080 024

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides FO cable Cable length: 8 m

Product Details


Category System cabling
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 LC duplex
Connector 2 2x ST
Type of cable FO cable
Cable length 8 m
Number of fibres 2
Fiber type 2G50/125 OM3
Cable diameter 5.17 mm
Packaging size 1
Country of origin Latvia
European customs tariff number 85447000
GTIN 5713140270787
eCl@ss 27061003 Patch cable fiber-optic
Previous
Next