FO CA 2xST-2xST 2E9/125 G657.A1, 6.0m

Article No.: 33 01 241 0060 036


Cable assemblies

FO CA 2xST-2xST 2E9/125 G657.A1, 6.0m

Article No.: 33 01 241 0060 036

to see prices and availability.

0

Properties Overview

Cable assemblies Pre-assembled on both sides FO cable Cable length: 6 m

Product Details


Category System cabling
Element Cable assemblies
Specification Pre-assembled on both sides
Connector 1 ST duplex
Connector 2 ST duplex
Type of cable FO cable
Cable length 6 m
Number of fibres 2
Fiber type 2E9/125 G657.A1
Cable diameter 5.17 mm
Packaging size 1
Net weight 129 g
Country of origin Latvia
European customs tariff number 85444290
GTIN 5713140249424
eCl@ss 27061003 Patch cable fiber-optic
Previous
Next