DSUB S.LOCK UNC/UNC
Article No.: 09 66 000 9972
Image is for illustration purposes only. Please refer to product description.
DSUB S.LOCK UNC/UNC
Article No.: 09 66 000 9972
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Accessories |
---|---|
Series | D-Sub |
Type of accessory | Female screw lock |
Description of the accessory | for press-in connectors with board locks or straight solder with board locks |
Thread UNC/UNC | |
Total length 9.9 mm |
Details | Order 2 pieces for one connector. |
---|
Tightening torque | <0.6 Nm |
---|
RoHS | compliant with exemption |
---|---|
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 100 |
---|---|
Net weight | 0.7 g |
Country of origin | Romania |
European customs tariff number | 74153300 |
GTIN | 5713140079700 |
ETIM | EC002943 |
eCl@ss | 27440292 Connector component (accessories) |
Previous
Next