DIN Signal junction element set

Article No.: 09 03 000 9984


Junction element O

DIN Signal junction element set

Article No.: 09 03 000 9984

to see prices and availability.

0

Properties Overview

Junction element O for types B, C, 2C, 3C, D, E, har-bus® 64 Thermoplastic RAL 7032 (pebble grey)

Product Details


Category Accessories
Series DIN 41612
Type of accessory Junction element O
Description of the accessory for types B, C, 2C, 3C, D, E, har-bus® 64
Details Order one Set for one connector.
Isolation group IIIa (175 ≤ CTI < 400)
Material (accessories) Thermoplastic
Colour (accessories) RAL 7032 (pebble grey)
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Railway classification F1/I2 acc. to NFF 16-101/102
Packaging size 1
Country of origin China
European customs tariff number 85389099
GTIN 5713140354821
ETIM EC002943
eCl@ss 27440292 Connector component (accessories)
Previous
Next